Kulventiler

AUMA ställdon



AUMA NORM electrical actuators for Danfoss ball valves without AUMA Matic or with AUMA Matic 3 x 400 VAC / 50 Hz, TP 110/001.

AUMA ställdon

Teknisk data



Best nrBeskrivning

Electrical actuators

065N8199 AUMA norm. DN 65-80 RB + DN 65 FB
065N8200 AUMA norm. DN 100 RB + DN 80 FB
065N8205 AUMA norm. DN 125-150 RB + DN 100 FB
065N8220 AUMA norm. DN 250 RB + DN 200 FB
065N8225 AUMA norm. DN 300-350 RB + DN 250 FB
065N8235 AUMA norm. DN 400 RB + DN 300-350 FB
065N8240 AUMA norm. DN 450-500 RB + DN 400 FB
065N8399 AUMA Matic DN 65-80 RB + DN 65 FB
065N8400 AUMA Matic DN 100 RB + DN 80 FB
065N8405 AUMA Matic DN 125-150 RB + DN 100 FB
065N8420 AUMA Matic DN 250 RB + DN 200 FB
065N8425 AUMA Matic DN 300-350 RB + DN 250 FB
065N8435 AUMA Matic DN 400 RB + DN 300-350 FB
065N8440 AUMA Matic DN 450-500 RB + DN 400 FB